??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 3D-002-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 3D-002-S75
VERF
Availability
Available
BC
Order code
BGL003Y
TC
Artikelbezeichnung
BGL 3D-002-S75
PX
Product view
51412_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.08000 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = D, Dimension = 15 x 35 x 88.5 mm, Fork opening = 3 mm, Interface = PNP/NPN normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Special optical feature = Label detection, Light type = Infrared, Connection = Connector, M8x1-Male, 4-pin, Housing material = Aluminium, Anodized, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.